目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
F68G-6AN-AR1
IMI Norgren
Air Preparation
Olympian Plus 68 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/olympian_68/olympian_f68g_asmtab.prj},{NB=F68G-6AN-AR1_0},{FLOW=0},{B=G},{PS=6},{TH=A},{SLI=N},{DR=A},{BW=R},{EL=1},{INFOWWW=Link},{PPATH=assemblies/olympian_f68g_single_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
F68G - Olympian Plus plug-in system, General purpose filter
Bill of material
F68G-6AN-AR1
CNSORDERNO
Order number
F68G-6AN-AR1
B
Version
G - Standard bowl (0.5 litre)
E - Long bowl (1 litre)
G - Standard bowl (0.5 litre)
E - Long bowl (1 litre)
PS
Port Size
6 - 3/4"
8 - 1"
A - 1 1/4"
B - 1 1/2"
N - Without yoke
6 - 3/4"
8 - 1"
A - 1 1/4"
B - 1 1/2"
N - Without yoke
TH
Thread form
A - NPT
G - ISO G parallel (standard)
A - NPT
G - ISO G parallel (standard)
SLI
Service life indicator
N - Without (standard)
D- Mechanical
E- Electrical
N - Without (standard)
D- Mechanical
E- Electrical
DR
Drain
A - Automatic
M - Manual, spindle type
A - Automatic
M - Manual, spindle type
BW
Bowl
R - 0.5l with liquid level indicator
M - 0.5l no liquid level indicator
R - 0.5l with liquid level indicator
M - 0.5l no liquid level indicator
EL
Element
1 - 5 μm
3 - 40 μm (standard)
1 - 5 μm
3 - 40 μm (standard)
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求