目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C01880418
IMI Norgren
Fittings
Pneufit C Metric
Y and quadruple connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/3_y_and_quadruple_connectors/c0188.prj},{NB=C01880418},{CNSORDERNO=C01880418},{A=4},{B=R1/8},{BX=9.728},{C=41.5},{G=8},{L=10.5},{KV=10},{INFO=PDF Catalog},{Z=10.500},{Z1=43.350},{Z2=0.300},{Z3=1.400},{Z4=1.100},{Z5=0.850},{Z6=2.000},{Z7=7.500},{Z8=16.250},{T1=5.100},{T2=9.700},{T3=5.600},{T4=8.000},{T5=10.000},{T6=10.100},{T7=10.500},{T8=9.000},{R1=0.000},{X1=8.000},{X2=5.000},{X3=8.000},{X4=25.100},{Y1=10.000},{Y2=9.000},{SW=10.000},{ANG=45.000},{C1=4.300},{C2=3.000},{C3=15.500},{C4=25.100},{C5=39.700},{C6=2.000},{C7=7.500},{ANG2=33.690}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
IMI Norgren
Description
C0188 - Swivel Y adaptor
Bill of material
C01880418
CNSORDERNO
Order number
C01880418
C01880418
A
Diameter A
4
4
mm
B
Thread B
R1/8
R1/8
C
Length C
41.5
41.5
mm
G
Thread length G
8
8
mm
L
Length L
10.5
10.5
mm
KV
Wrench size KV
10
10
mm
INFO
Product Datasheet (PDF)
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku