目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C00641000
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0064.prj},{NB=C00641000},{CNSORDERNO=C00641000},{A=10},{A1=10},{C=73.0},{E=25.5},{F=19.5},{L=73.050},{L1=28.000},{L2=0.000},{L3=10.800},{L4=1.000},{L5=15.000},{L6=1.500},{LX1=0.400},{LX2=1.800},{LX3=1.250},{LX4=1.400},{LX5=2.000},{LX6=9.900},{XL1=38.800},{XL2=17.500},{LOX=25.750},{LO=47.300},{LO1=0.400},{LO2=1.800},{LO3=1.250},{LO4=1.400},{LO5=2.000},{LO6=9.900},{LO7=1.500},{D1=10.000},{D2=17.000},{D3=0.000},{D4=15.000},{D5=18.000},{D6=17.000},{D7=14.600},{D8=11.800},{D9=16.600},{D10=11.000},{DO1=11.000},{DO2=16.600},{DO3=11.800},{DO4=14.600},{DO5=17.000},{DO6=18.000},{DO7=15.000},{X1=10.000},{X2=10.250},{Y1=10.000},{Y2=10.250},{Z1=2.000},{IL1=52.850},{IL2=20.200},{IL3=20.200},{ID1=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
IMI Norgren
Description
C0064 - Stem side tee
Bill of material
C00641000
CNSORDERNO
Order number
C00641000
C00641000
VER
Version
Equal
Equal
A
Diameter A
10
10
mm
A1
Diameter A1
10
10
mm
C
Height C
73.0
73.0
mm
E
Length E
25.5
25.5
mm
F
Height F
19.5
19.5
mm
INFO
Product Datasheet (PDF)
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求