目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
NVA11-20-14
Norgren
Valves
NV - Manual / Mechanical Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/9_manual_valves/nv11_series_asmtab.prj},{NB=NVA11-20-14},{IP=(1) 1/8'' NPT / 10-32 (F)},{AC=A},{S=NV11 Series},{F=-2},{PO=0},{IP1=1},{OP=4},{PPATH=assemblies/nv11_series_asmtpl.prj},{B=0.35},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Norgren
Description
NV11 Series - 2 & 3- Way Valves
Bill of material
NVA11-20-14
CNSORDERNO
Order number
NVA11-20-14
NVA11-20-14
IP
Input Port
(1) 1/8'' NPT / 10-32 (F)
(1) 1/8'' NPT / 10-32 (F)
AC
Actuator
(A) Push Button
(F) Momentary Toggle
(H) Detented Toggle
(A) Push Button
(F) Momentary Toggle
(H) Detented Toggle
S
Series
NV11 Series
F
Function
(2) 2-Way
(3) 3-Way
(2) 2-Way
(3) 3-Way
PO
Position One
(0) Normally Closed
(0) Normally Closed
OP
Output Port
(4) 1/8 NPT (F)
(6) 1/4 Push-in
(4) 1/8 NPT (F)
(6) 1/4 Push-in
A
0.62
Inch
B
0.35
Inch
L
2.05
2.05
Inch
W
1.14
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求