目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
VRAA013C-R11
IMI Norgren
Valves
Prospector
Powered by
CAD模型選擇
{imi_precision/6_valves/prospector/rail_prospector_asmtab.prj},{NB=VRAA013C-R11},{VT=A},{TH=A},{PB=13},{P=C},{V=11},{CNSMAT=Aluminium alloy},{INFOWWW=Link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Rail Prospector® - 2/2 & 3/2 Solenoid pilot actuated poppet valves
Bill of material
VRAA013C-R11
CNSORDERNO
Order number
VRAA013C-R11
VT
Valve type
A - 2/2 Normally Closed ✔
A - 2/2 Normally Closed
A - 2/2 Normally Closed
B - 2/2 Normally Open
B - 2/2 Normally Open
D - 3/2 Normally Closed
D - 3/2 Normally Closed
E - 3/2 Normally Open
E - 3/2 Normally Open
TH
Thread form
A - BSPP
1 - PTF
A - BSPP
1 - PTF
PB
Port / Body size
13 - Port size: 3/8" Body size: 1/2" Valve Type: 2/2
14 - Port size: 1/2" Body size: 1/2" Valve Type: 2/2
15 - Port size: 3/4" Body size: 1/2" Valve Type: 2/2
26 - Port size: 1" Body size: 1" Valve Type: 2/2
13 - Port size: 3/8" Body size: 1/2" Valve Type: 2/2
14 - Port size: 1/2" Body size: 1/2" Valve Type: 2/2
15 - Port size: 3/4" Body size: 1/2" Valve Type: 2/2
26 - Port size: 1" Body size: 1" Valve Type: 2/2
P
Pilot
C - Internal Pilot
H - External Pilot
C - Internal Pilot
H - External Pilot
V
Voltage
110V d.c.
24V d.c.
37V d.c.
72V d.c.
96V d.c.
110V d.c.
24V d.c.
37V d.c.
72V d.c.
96V d.c.
CNSMAT
Material
Aluminium alloy
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求