目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NSG020NB55
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/general_purpose_flat_cups_nsg_asmtab.prj},{NB=NSG020NB55_NB55},{ORDERNO=NSG020},{PIC=nsg020.png},{A=0.79 (20.0 mm)},{AA=0.49 (314.0 mm)},{B=0.39 (10.0 mm)},{B1=0.35 (8.8 mm)},{C=0.35 (9.0 mm)},{D=0.08 (2.0 mm)},{CL=Yes},{MAT=NB55},{W=0.0 (0.9 g)},{FG=},{FGX=13},{XA=0.790},{XB=0.390},{XB1=0.350},{XC=0.350},{XD=0.080},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.000},{PPATH=../assemblies/general_purpose_flat_cups_nsg_asmtpl.prj},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
IMI Norgren
Description
NSG Style - Flat Cups
Bill of material
NSG020NB55
CNSORDERNO
Order number
NSG020NB55
NSG020NB55
CUP
Order code for Cup
NSG020NB55
NSG020NB55
FITTING
Order code for Fitting
PIC
Picture
NSG020
NSG020
A
O.D.
0.79 (20.0 mm)
0.79 (20.0 mm)
Inch
AA
Approx. Area (sq.)
0.49 (314.0 mm)
0.49 (314.0 mm)
Inch
B
Height
0.39 (10.0 mm)
0.39 (10.0 mm)
Inch
B1
Collapsed Height
0.35 (8.8 mm)
0.35 (8.8 mm)
Inch
C
Diameter
0.35 (9.0 mm)
0.35 (9.0 mm)
Inch
D
Thru Hole
0.08 (2.0 mm)
0.08 (2.0 mm)
Inch
CL
Cleats
Yes
MAT
Material
NB55 - NBR (Standard Material)
WS50 - Silicone (Standard Material)
CN55 - Conductive NBR (Optional Material)
CS55 - Conductive Silicone (Optional Material)
NB55 - NBR (Standard Material)
WS50 - Silicone (Standard Material)
CN55 - Conductive NBR (Optional Material)
CS55 - Conductive Silicone (Optional Material)
W
Weight
0.0 (0.9 g)
0.0 (0.9 g)
oz
FG
Fitting Group
Without
NVCF13M-18F - G1/8 Female (Fitting Group 13)
NVCF13M-18M - G1/8 Male (Fitting Group 13)
NVCF13M-M5M - M5x0.8 Male (Fitting Group 13)
NVCF13-1032M - 10-32 Male (Fitting Group 13)
NVCF13-18F - 1/8 NPT Female (Fitting Group 13)
NVCF13-18M - 1/8 NPT Male (Fitting Group 13)
Without
NVCF13M-18F - G1/8 Female (Fitting Group 13)
NVCF13M-18M - G1/8 Male (Fitting Group 13)
NVCF13M-M5M - M5x0.8 Male (Fitting Group 13)
NVCF13-1032M - 10-32 Male (Fitting Group 13)
NVCF13-18F - 1/8 NPT Female (Fitting Group 13)
NVCF13-18M - 1/8 NPT Male (Fitting Group 13)
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求