目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVC-B10-2
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/multi_bellows_cups_nvc_asmtab.prj},{NB=NVC-B10-2_},{ORDERNO=NVC-B10-2},{PIC=nvc_b10_2.png},{CON=2},{A=0.38 (9.7 mm)},{AA=0.11 (73.0 mm)},{B=0.75 (19.1 mm)},{B1=0.48 (12.2 mm)},{C=0.19 (4.8 mm)},{D=0.06 (1.5 mm)},{CL=No},{MAT=},{W=0.00 (0.0 g)},{FG=},{FGX=1},{XA=0.380},{XB=0.750},{XC=0.190},{XD=0.060},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.00},{PPATH=../assemblies/multi_bellows_cups_nvc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
IMI Norgren
Description
NVC Style - Multi-Bellows Cups (2, 3, 4 Convolutions)
Bill of material
NVC-B10-2
CNSORDERNO
Order number
NVC-B10-2
NVC-B10-2
CUP
Order code for Cup
NVC-B10-2
NVC-B10-2
FITTING
Order code for Fitting
PIC
Picture
NVC-B10-2
NVC-B10-2
CON
Convolutions
2
2
A
O.D.
0.38 (9.7 mm)
0.38 (9.7 mm)
Inch
AA
Approx. Area
0.11 (73.0 mm)
0.11 (73.0 mm)
Inch
B
Height
0.75 (19.1 mm)
0.75 (19.1 mm)
Inch
B1
Collapsed Height
0.48 (12.2 mm)
0.48 (12.2 mm)
Inch
C
Diameter
0.19 (4.8 mm)
0.19 (4.8 mm)
Inch
D
Thru Hole
0.06 (1.5 mm)
0.06 (1.5 mm)
Inch
CL
Cleats
No
No
MAT
Material
V - Vinyl (Standard Material)
ORV - Oil Resistant Vinyl (Optional Material)
GS - Silicone (Optional Material)
P - Polyurethane (Optional Material)
V - Vinyl (Standard Material)
ORV - Oil Resistant Vinyl (Optional Material)
GS - Silicone (Optional Material)
P - Polyurethane (Optional Material)
W
Weight
0.00 (0.0 g)
0.00 (0.0 g)
oz
FG
Fitting Group
Without
NVCF1-1032M - 10-32 Male (Fitting Group 1)
Without
NVCF1-1032M - 10-32 Male (Fitting Group 1)
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求