目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVC-VI250-B
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/ultra_miniature_cups_nvc_asmtab.prj},{NB=NVC-VI250-B_-B},{ORDERNO=NVC-VI250},{PIC=nvc_vi250.png},{A=0.25 (6.4 mm)},{AA=0.05 (32.0 mm)},{B=0.20 (5.1 mm)},{C=0.13 (3.3 mm)},{D=0.06 (1.5 mm)},{E=0.03 (0.8 mm)},{CL=No},{MAT=-B},{W=0.00 (0.0 g)},{FG=},{FGX=1},{XA=0.250},{XB=0.050},{XC=0.130},{XD=0.060},{XE=0.030},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=3.500},{PPATH=../assemblies/ultra_miniature_cups_nvc_asmtpl.prj},{TH=0.800},{THD=3.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
IMI Norgren
Description
NVC Style - Ultra-Miniature Cups
Bill of material
NVC-VI250-B
CNSORDERNO
Order number
NVC-VI250-B
NVC-VI250-B
CUP
Order code for Cup
NVC-VI250-B
NVC-VI250-B
FITTING
Order code for Fitting
PIC
Picture
NVC-VI250
NVC-VI250
A
O.D.
0.25 (6.4 mm)
0.25 (6.4 mm)
Inch
AA
Approx. Area (sq.)
0.05 (32.0 mm)
0.05 (32.0 mm)
Inch
B
Height
0.20 (5.1 mm)
0.20 (5.1 mm)
Inch
C
Diameter
0.13 (3.3 mm)
0.13 (3.3 mm)
Inch
D
Thru Hole
0.06 (1.5 mm)
0.06 (1.5 mm)
Inch
E
Thru Hole
0.03 (0.8 mm)
0.03 (0.8 mm)
Inch
CL
Cleats
No
MAT
Material
B - Buna-N static dissipative (ESD-safe) non-marking (Standard Material)
ESD - Hi-Temp conductive (ESD-safe) silicone (Optional Material)
S - Hi-Temp (non-ESD-safe) silicone (Optional Material)
B - Buna-N static dissipative (ESD-safe) non-marking (Standard Material)
ESD - Hi-Temp conductive (ESD-safe) silicone (Optional Material)
S - Hi-Temp (non-ESD-safe) silicone (Optional Material)
W
Weight
0.00 (0.0 g)
0.00 (0.0 g)
oz
FG
Fitting Group
Without
NVCF1-1032M - 10-32 Male (Fitting Group 1)
Without
NVCF1-1032M - 10-32 Male (Fitting Group 1)
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求