目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
EZR3RT8L3MRL2ADL
IMI Norgren
Material Handling
Tool Changers by Norgren
Easy Load
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/receivers_adapters/easy_load/easy_load_receiver_asmtab.prj},{NB=EZR3RT8L3MRL2ADL(2)},{PNFINDER=0},{PNINPUT= },{ELS=R},{VISUALISATION=2},{HL=R},{HO=T},{HS=T},{NC=8},{LC=L},{EP=3},{CS=M},{CL=R},{ML=L},{CV=2},{TT=A},{LP=D},{LA=L},{AHL=},{AHO=},{AAT=},{ANC=},{ALC=},{AEP=},{ACS=},{ACL=},{AML=},{ACV=},{ATT=},{ALP=},{ALA=},{INFOWWW=PDF Catalog},{PPATH=../easy_load/assemblies/easy_load_asmtpl.prj},{TEMP=<'EZR3RT8L3MRL2ADL'>, ['0':'Z']}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Easy Load Receiver
Bill of material
EZR3RT8L3MRL2ADL
PNRECIEVER
Order code for Receiver
EZR3RT8L3MRL2ADL
PNFINDER
selection via existing Part Number or manual config
manual config
via existing Part Number
manual config
via existing Part Number
PNINPUT
enter full Part Number if available
HL
Receiver Handle Location
R - Right
L - Left
R - Right
L - Left
HO
Receiver Hook Location
Top
Top
HS
Receiver Handle Style
T - Top Slide
T - Top Slide
NC
Receiver # of Code
8 - 8 Pins
8 - 8 Pins
LC
Receiver Location of Code
L - Left
B - Bottom
N - None
L - Left
B - Bottom
N - None
EP
Receiver # of Electrical Pins
3 - 3 Pin
4 - 4 Pin
5 - 5 Pin
N - None
3 - 3 Pin
4 - 4 Pin
5 - 5 Pin
N - None
CS
Receiver Connector Style
M - Micro
M - Micro
CL
Receiver Connector Location
R - Right
B - Back
R - Right
B - Back
ML
Receiver Modul Location
L - Left
B - Bottom
L - Left
B - Bottom
CV
Receiver # of Air Ports
2 - 2 Ports
4 - 4 Ports
N - None
2 - 2 Ports
4 - 4 Ports
N - None
TT
Receiver Thread Type for Fitting
A - 1/4 NPT
B - 1/4 BSPT (Rc)
A - 1/4 NPT
B - 1/4 BSPT (Rc)
LP
Receiver Location of Ports
D - Sides
B - Back
D - Sides
B - Back
LA
Receiver Location of Air Blocks
L - Left
B - Bottom
L - Left
B - Bottom
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求