目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBBG006NB55NF
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bbg_asmtab.prj},{NB=NBBG006NB55NF_006NB55NoN/A},{MODEL=NBBG - Global single bellows},{DS=006},{MS=NB55},{FF=No},{THD=N/A},{CF=},{PPATH=assemblies/bbg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBBG - Bellows
Bill of material
NBBG006NB55NF
CNSORDERNO
Order number
NBBG006NB55NF
MODEL
Series
NBBG - Global single bellows
DS
Size
006 – Ø6 mm
008 - Ø8 mm
010 - Ø10 mm
015 - Ø15 mm
020 - Ø20 mm
025 - Ø25 mm
030 - Ø30 mm
035 - Ø35 mm
040 - Ø40 mm
050 - Ø50 mm
060 - Ø60 mm
006 – Ø6 mm
008 - Ø8 mm
010 - Ø10 mm
015 - Ø15 mm
020 - Ø20 mm
025 - Ø25 mm
030 - Ø30 mm
035 - Ø35 mm
040 - Ø40 mm
050 - Ø50 mm
060 - Ø60 mm
mm
MS
Material specification
NB55 - NBR 55
WS50 - White silicone rubber
NB55 - NBR 55
WS50 - White silicone rubber
FF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求