目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBDM020PD36NF
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bdm_asmtab.prj},{NB=NBDM020PD36NF_020PD36NFN/A},{MODEL=NBDM - Dual durometer multi-bellows},{DS=020},{MS=PD36},{CF=NF},{THD=N/A},{PPATH=assemblies/bdm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBDM - Dual-durometer Multi-bellow
Bill of material
NBDM020PD36NF
CNSORDERNO
Order number
NBDM020PD36NF
MODEL
Series
NBDM - Dual durometer multi-bellows
DS
Size
020 - Ø20 mm
025 - Ø25 mm
030 - Ø30 mm
035 - Ø35 mm
040 - Ø40 mm
050 - Ø50 mm
070 - Ø70 mm
020 - Ø20 mm
025 - Ø25 mm
030 - Ø30 mm
035 - Ø35 mm
040 - Ø40 mm
050 - Ø50 mm
070 - Ø70 mm
mm
MS
Material
PD36 - Polyurethane 30/60
PU55 - Polyurethane 55
PU60 - Polyurethane 60
PD36 - Polyurethane 30/60
PU55 - Polyurethane 55
PU60 - Polyurethane 60
CF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求