目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBFH040NB55NF
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bfh_asmtab.prj},{NB=NBFH040NB55NF_040NB55NFN/A},{MODEL=NBFH - Heavy flat},{DS=040},{MS=NB55},{FF=NF},{THD=N/A},{PPATH=assemblies/bfh_asmtpla.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBFH - Flat Heavy
Bill of material
NBFH040NB55NF
CNSORDERNO
Order number
NBFH040NB55NF
MODEL
Series
NBFH - Heavy flat
DS
Size
040 - Ø40 mm
050 - Ø50 mm
063 - Ø63 mm
080 - Ø80 mm
100 - Ø100 mm
125 - Ø125 mm
040 - Ø40 mm
050 - Ø50 mm
063 - Ø63 mm
080 - Ø80 mm
100 - Ø100 mm
125 - Ø125 mm
mm
MS
Material
NB55 - NBR 55
WS50 - White Silicone 50
NB55 - NBR 55
WS50 - White Silicone 50
FF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求