目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBFP030PU70G38F
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bfp.prj},{NB=NBFP030PU70G38F_030PU70G38F},{MODEL=NBFP - Polyurethane flat},{DS=030},{MS=PU70},{FF=G38F}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBFP - Flat Polyurethane
Bill of material
NBFP030PU70G38F
CNSORDERNO
Order number
NBFP030PU70G38F
MODEL
Series
NBFP - Polyurethane flat
DS
Size
030 - Ø30 mm
050 - Ø50 mm
080 - Ø80 mm
100 - Ø100 mm
030 - Ø30 mm
050 - Ø50 mm
080 - Ø80 mm
100 - Ø100 mm
mm
MS
Material
PU70 - Polyurethane 70
PU70 - Polyurethane 70
FF
Fitting Thread
G 3/8 F
3/8 NPTF
G 3/8 F
3/8 NPTF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求