目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBOF023X060NB60G38F
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bof.prj},{NB=NBOF023X060NB60G38F_023X060NB60G38F},{MODEL=NBOF - Oval flat},{DS=023X060},{MS=NB60},{FF=G38F},{CF=G38F}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBOF - Oval Flat - Sheet Metal
Bill of material
NBOF023X060NB60G38F
CNSORDERNO
Order number
NBOF023X060NB60G38F
MODEL
Series
NBOF - Oval flat
DS
Size
023X060 - 23 X 60 mm
050X100 - 50 X 100 mm
070X140 - 70 X 140 mm
023X060 - 23 X 60 mm
050X100 - 50 X 100 mm
070X140 - 70 X 140 mm
mm
MS
Material
NB60 - NBR 60
NB60 - NBR 60
FF
Fitting Thread
G38F - G3/8 Female
N38F - 3/8" NPT Female
G38F - G3/8 Female
N38F - 3/8" NPT Female
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求