目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBUU020NB50NF
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/buu_asmtab.prj},{NB=NBUU020NB50NF_020NB50NFN/A},{MODEL=NBUU - Universal flat},{DS=020},{MS=NB50},{CF=NF},{THD=N/A},{PPATH=assemblies/buu_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NBUU - Universal Style U
Bill of material
NBUU020NB50NF
CNSORDERNO
Order number
NBUU020NB50NF
MODEL
Series
NBUU - Universal flat
DS
Size
020 - Ø20 mm
025 - Ø25 mm
032 - Ø32 mm
040 - Ø40 mm
050 - Ø50 mm
020 - Ø20 mm
025 - Ø25 mm
032 - Ø32 mm
040 - Ø40 mm
050 - Ø50 mm
mm
MS
Material
NB50 - NBR 50
WS45 - White Silicone 45
NB50 - NBR 50
WS45 - White Silicone 45
CF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求