目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NSBLP030SI40NF
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/sblp_asmtab.prj},{NB=NSBLP030SI40NF_030SI40NFN/A},{MODEL=NSBLP - Long bellows},{DS=030},{MS=SI40},{FF=NF},{THD=N/A},{PH=},{CF=},{PPATH=assemblies/sblp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NSBLP - Round Multi Bellows
Bill of material
NSBLP030SI40NF
CNSORDERNO
Order number
NSBLP030SI40NF
MODEL
Series
NSBLP - Long bellows
DS
Size
030 - Ø30 mm
040 - Ø40 mm
050 - Ø50 mm
030 - Ø30 mm
040 - Ø40 mm
050 - Ø50 mm
MS
Material
SI40 - Red Silicone 40
SI40 - Red Silicone 40
FF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
PH
Plug head
No insert
SD - flexible packaging
LD - semi-ridged packaging
No insert
SD - flexible packaging
LD - semi-ridged packaging
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求