目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVDSN-QD-6PNA.
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/sensor_switches/vds_np_asmtab.prj},{NB=NVDSN-QD-6(NO ACCESSORIES)00},{PR=Electronic Vacuum Switch and Sensor with Digital Display},{UN=1},{SO=1},{OP=0},{OP2=0},{A=6.0 [152.4]},{B=1.22 [31.0]},{C=1.22 [31.0]},{D=1.44 [36.5]},{W=2.48 [70.31]},{CON=connect},{PPATH=assemblies/vds_qd_6_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVDS(N/P) - Electronic Vacuum Switch and Sensor with Digital Display
Bill of material
NVDSN-QD-6PNA.
CNSORDERNO
Order number
NVDSN-QD-6
PNA
Accessory Part Number
(NO ACCESSORIES)
PR
Product
Electronic Vacuum Switch and Sensor with Digital Display
UN
Units
Imperial
Imperial
SO
Switch Output
NVDSN-QD-6 (2 NPN and 1 Analog)
NVDSP-QD-6 (2 PNP and 1 Analog)
NVDSN-QD-6 (2 NPN and 1 Analog)
NVDSP-QD-6 (2 PNP and 1 Analog)
OP
Accessory Options
No Accessories
Rear Mount Bracket
Bottom Mount Bracket
Panel Mount Bracket
No Accessories
Rear Mount Bracket
Bottom Mount Bracket
Panel Mount Bracket
OP2
Aditional Accessories
No Accessories
NQDS-12-5F (Cordset with M12, 5-pin female connector with 5M lead wire)
No Accessories
NQDS-12-5F (Cordset with M12, 5-pin female connector with 5M lead wire)
A
6.0 [152.4]
INCH [mm]
B
1.22 [31.0]
INCH [mm]
C
1.22 [31.0]
INCH [mm]
D
1.44 [36.5]
INCH [mm]
W
Weight
2.48 [70.31]
oz [g]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求