目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVDXN-QD-6
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/sensor_switches/vdxn_qd_6.prj},{NB=NVDXN-QD-6},{PR=NVDX Series Switch/Sensor},{UN=I},{SO=NVDXN-QD-6},{A=2.17 [55.0]},{B=6.0 [152.4]},{C=0.49 [12.5]},{D=0.98 [25.0]},{E=0.65 [16.5]},{W=1.20 oz (34.02g)},{D1=0.980},{E1=0.650},{G1=0.930},{H1=0.610},{I1=0.130},{A1=2.170},{B1=6.000},{C1=0.490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVDX Series - Switch/Sensor
Bill of material
NVDXN-QD-6
CNSORDERNO
Order number
NVDXN-QD-6
PR
Product
NVDX Series Switch/Sensor
UN
Units
Imperial
Imperial
SO
Switch Output
NVDXN-QD-6 (2 NPN Outputs, M8-3 - 6" pigtail)
NVDXP-QD-6 (2 PNP Outputs, M8-3 - 6" pigtail)
NVDXN-QD-6 (2 NPN Outputs, M8-3 - 6" pigtail)
NVDXP-QD-6 (2 PNP Outputs, M8-3 - 6" pigtail)
A
Dimension
2.17 [55.0]
B
Dimension
6.0 [152.4]
C
Dimension
0.49 [12.5]
D
Dimension
0.98 [25.0]
E
Dimension
0.65 [16.5]
F1
Thread
1/8 NPT
F2
Thread
10-32
W
Weight
1.20 oz (34.02g)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求