目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVSMN-QD-6
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/sensor_switches/vsmp_asmtab.prj},{NB=NVSMN-QD-6(NO ACCESSORIES)},{PR=Miniature Electronic Vacuum Switches},{UN=I},{SO=VSMN-QD-6},{OP=},{PPATH=va.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVSM(N/P)-QD-6 - Min Series Switch
Bill of material
NVSMN-QD-6
CNSORDERNO
Order number
NVSMN-QD-6
PNA
Accessory Part No.
(NO ACCESSORIES)
PR
Product
Miniature Electronic Vacuum Switches
UN
Units
Imperial
Imperial
SO
Switch Output
NVSMN-QD-6 (NPN, 6"Pigtail)
NVSMP-QD-6 (PNP, 6"Pigtail)
NVSMN-QD-6 (NPN, 6"Pigtail)
NVSMP-QD-6 (PNP, 6"Pigtail)
OP
Accessory Options
No Accessories
NQDS-8-3F (Cordset with M8, 3-pin female connector with 5M lead wire
No Accessories
NQDS-8-3F (Cordset with M8, 3-pin female connector with 5M lead wire
A
Vacuum Port A
10-32
B
0.73 [18.57]
INCH [mm]
C
0.31 [7.95]
INCH [mm]
D
1.01 [25.73]
INCH [mm]
E
6.00 [152.40]
INCH [mm]
F
0.40 [10.11]
INCH [mm]
H
0.10 [2.54]
INCH [mm]
J
0.20 [5.05]
INCH [mm]
K
0.39 [9.96]
INCH [mm]
W
Weight
1.2oz [34.02g]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求