目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVP10-60M-S02A00
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Venturi Vacuum Pumps
Modular Venturi Pumps
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/venturi_vacuum_pumps/modular_venturi_pumps/vp10_asmtab.prj},{NB=NVP10-60M-S02A00_M},{PR=Mid Series NVP10},{SP=VP10},{FL=60},{VL=M},{VC=M},{OP=},{EP=},{S=AA4},{SS=},{PPATH=vp10_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVP10 - Mid Series Venturi Vacuum Generator
Bill of material
NVP10-60M-S02A00
CNSORDERNO
Order number
NVP10-60M-S02A00
PR
Product
Mid Series NVP10
SP
Thread Type
NVP10 (Imperial Thread - NPT)
NVPM10 (Metric Thread - G Port)
NVP10 (Imperial Thread - NPT)
NVPM10 (Metric Thread - G Port)
FL
Max. Flow Level
60
90
100
150
60
90
100
150
VL
Vacuum Level
M (20" Hg / 80PSI [Standard])
H (28" Hg / 80PSI [Standard])
Y (20" Hg / 60PSI)
Z (28" Hg / 60PSI)
M (20" Hg / 80PSI [Standard])
H (28" Hg / 80PSI [Standard])
Y (20" Hg / 60PSI)
Z (28" Hg / 60PSI)
S
Silencer
S02 (NAA4, Closed End)
S05 (NST4, Straight-Through)
S12 (NSTAA4, Hybrid)
S02 (NAA4, Closed End)
S05 (NST4, Straight-Through)
S12 (NSTAA4, Hybrid)
SS
Switch/Sensor
A00 (Extra Port if Available / No Accessories)
A02 (Extra Port if Available / NVTMV-QD-6)
A04 (Extra Port if Available / NVSMN-QD-6)
A06 (Extra Port if Available / NVSMP-QD-6)
A00 (Extra Port if Available / No Accessories)
A02 (Extra Port if Available / NVTMV-QD-6)
A04 (Extra Port if Available / NVSMN-QD-6)
A06 (Extra Port if Available / NVSMP-QD-6)
A
Air Supply Port
1/4 NPT F
B
Vacuum Port
1/8 NPT F
C
Exhaust Port
1/4 NPT F
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求