目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVP80-200L-S03A00
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Venturi Vacuum Pumps
Modular Venturi Pumps
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/venturi_vacuum_pumps/modular_venturi_pumps/vp80_200_asmtab.prj},{NB=NVP80-200L-S03A00_LL},{PR=Max Series NVP80-200},{UN=I},{SP=VP80-200},{VL=L},{VC=L},{OP=},{EP=},{S=AA6},{SS=},{VG=},{PPATH=vp80_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVP80-200 - Modular Venturi Vacuum Pump
Bill of material
NVP80-200L-S03A00
CNSORDERNO
Order number
NVP80-200L-S03A00
PR
Product
Max Series NVP80-200
UN
Units
Imperial
Metric
Imperial
Metric
SP
Supply Port
NVP80-200 (No Valve)
NVP80-200 (No Valve)
VL
Vacuum Level
L (10" Hg / 80PSI [Standard])
M (20" Hg / 80PSI [Standard])
H (28" Hg / 80PSI [Standard])
X (10" Hg / 60PSI)
Y (20" Hg / 60PSI)
Z (28" Hg / 60PSI)
L (10" Hg / 80PSI [Standard])
M (20" Hg / 80PSI [Standard])
H (28" Hg / 80PSI [Standard])
X (10" Hg / 60PSI)
Y (20" Hg / 60PSI)
Z (28" Hg / 60PSI)
S
Silencer
S03 (NAA6, Closed End)
S08 (NST6A, Straight-Through)
S13 (NSTAA6, Hybrid)
S36 (NFA-51-3/8, High Flow)
S03 (NAA6, Closed End)
S08 (NST6A, Straight-Through)
S13 (NSTAA6, Hybrid)
S36 (NFA-51-3/8, High Flow)
SS
Switch/Silencer
A00 (Extra Ports / No Accessories)
A38 (Extra Ports / NVG-150-GF)
A00 (Extra Ports / No Accessories)
A38 (Extra Ports / NVG-150-GF)
A
Air Supply Port A
1/4 NPT F
B
Vacuum Port B
3/8 NPT F
C
Exhaust Port C
3/8 NPT F
D
0.21 [5.33]
INCH [mm]
E
0.50 [12.7]
INCH [mm]
F
1.00 [25.4]
INCH [mm]
H
0.75 [19.1]
INCH [mm]
J
1.5 [38.1]
INCH [mm]
K
0.20 [5.1]
INCH [mm]
L
1.10 [27.9]
INCH [mm]
M
2.20 [55.9]
INCH [mm]
N
1.50 [38.1]
INCH [mm]
P
4.00 [101.6]
INCH [mm]
R
5.86 [148.8]
INCH [mm]
S1
Auxiliary Port
1/8 NPT F
T1
0.50 [12.7]
INCH [mm]
U
1.13 [28.7]
INCH [mm]
V
3.36 [85.3]
INCH [mm]
W
3.46 [87.9]
INCH [mm]
X
1.12 [28.4]
INCH [mm]
Y
0.50 [12.7]
INCH [mm]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求