目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NMSV07-060M1-S04A00
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Venturi Vacuum Pumps
Multi Stage
MSV
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/venturi_vacuum_pumps/multi_stage/msv/multistage_combined_asmtab.prj},{NB=NMSV07-060M1-S04A00},{ITEM= Multistage - Combined},{US=},{BS=07},{P=060M1},{OP=},{SL=S04},{SS=},{PPATH=assemblies/multistage_combined_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Multistage - Combined
Bill of material
NMSV07-060M1-S04A00
CNSORDERNO
Order number
NMSV07-060M1-S04A00
ITEM
Item
Multistage - Combined
US
Unit System
Imperial
Metric
Imperial
Metric
BS
Body Style
07 - Mini
14 - Mid
25 - Max
07 - Mini
14 - Mid
25 - Max
P
Performance (Max. Flow, Max Vacuum, Stages)
060M1 - 0.5 SCFM, 20 "Hg, 1 Stage
060M2 - 0.6 SCFM, 25.1 “Hg, 2 Stage
060H1 - 0.5 SCFM, 28 "Hg, 1 Stage
060H2 – 0.7 SCFM, 27.2 “Hg, 2 Stage
060M1 - 0.5 SCFM, 20 "Hg, 1 Stage
060M2 - 0.6 SCFM, 25.1 “Hg, 2 Stage
060H1 - 0.5 SCFM, 28 "Hg, 1 Stage
060H2 – 0.7 SCFM, 27.2 “Hg, 2 Stage
OP
Operating pressure
80 PSI (Single stage), 58-87 PSI (Multistage)
60 - 60 PSI (Single stage only)
80 PSI (Single stage), 58-87 PSI (Multistage)
60 - 60 PSI (Single stage only)
SL
Silencer
S04 – NST2 Straight through (Mini 07, 1 Stage)
S04 – NST2 Straight through (Mini 07, 1 Stage)
SS
Sensor / Switch
A00 - None
A02 - NPN Switch
A04 - PNP Switch
A06 - 1-5V DC Sensor
A00 - None
A02 - NPN Switch
A04 - PNP Switch
A06 - 1-5V DC Sensor
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求