目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVP20-60M-AS
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Venturi Vacuum Pumps
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/venturi_vacuum_pumps/vp_as_asmtab.prj},{NB=NVP20-60M-AS},{UN=},{SER=VP20},{MFL=60},{MVL=M},{OP=},{PPATH=../mid_series/vp20as/assemblies/vp20as_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
IMI Norgren
Description
NVP AS - Modular Venturi Vacuum Pump
Bill of material
NVP20-60M-AS
CNSORDERNO
Order number
NVP20-60M-AS
NVP20-60M-AS
UN
Units
Imperial
Metric
Imperial
Metric
MFL
Max. Flow Level
60
90
100
150
60
90
100
150
MVL
Max. Vac Level
20" Hg [677 mbar]
28" Hg [948 mbar]
20" Hg [677 mbar]
28" Hg [948 mbar]
OP
Operation Pressure
80 PSI [5.5 bar] (Standard)
60 PSI [4.1 bar]
80 PSI [5.5 bar] (Standard)
60 PSI [4.1 bar]
A
1/8 NPT F
1/8 NPT F
INCH [mm]
B
1/2 NPT F
INCH [mm]
C
1/4 NPT F
1/4 NPT F
INCH [mm]
D
0.21 [5.2]
0.21 [5.2]
INCH [mm]
E
1/8 NPT F
INCH [mm]
F
0.375 [9.5]
0.375 [9.5]
INCH [mm]
J
0.34 [8.6]
0.34 [8.6]
INCH [mm]
K
3.87 [98.3]
3.87 [98.3]
INCH [mm]
M
0.20 [5.1]
INCH [mm]
N
1.30 [33.0]
INCH [mm]
P
0.23 [5.7]
0.23 [5.7]
INCH [mm]
R
1.88 [47.6]
1.88 [47.6]
INCH [mm]
S
2.95 [74.9]
2.95 [74.9]
INCH [mm]
T
7.53 [191.3]
7.53 [191.3]
INCH [mm]
U
1.47 [37.3]
1.47 [37.3]
INCH [mm]
V
2.20 [55.9]
2.20 [55.9]
INCH [mm]
W
0.75 [19.1]
0.75 [19.1]
INCH [mm]
X
-
-
INCH [mm]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求