目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS120067170 / KABELBAND 154,7 X 5,2 MM MIT FUSS PA 66 SCHWARZ
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A02 Special cable strip
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a02_spezial_kabelband/a02_01_spezial_kabelband_form_4.prj},{NB=IMS120067170KABELBAND 154,7 X 5,2 MM MIT FUSS PA 66 SCHWARZ(1.56.50.6)},{CNSORDERNO=120067170},{FORM=Form4.jpg},{ARTCODE=KABELBAND 154,7 X 5,2 MM MIT FUSS PA 66 SCHWARZ},{A=154.70},{B=5.20},{BNDL=1.50},{BNDLX=[1.5:35]},{BL=6.50},{BLX=[6.5:6.7]},{BD=0.60},{BDX=[0.6:2]},{CNSMASSEXACT=1.35},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=7.000},{L1X=0.000},{N1X=0.000},{XX=4},{CNSORDERNOOLD=12067170}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A02.01 Form 4 - Special cable strip
Bill of material
IMS120067170 / KABELBAND 154,7 X 5,2 MM MIT FUSS PA 66 SCHWARZ
CNSORDERNO
Art.-Nr.
120067170
120067170
FORM
Form
ARTCODE
Article code
CABLE STRIP 155 X 5,2 MM WITH MOUNTING BASE PA 66 BLACK
CABLE STRIP 155 X 5,2 MM WITH MOUNTING BASE PA 66 BLACK
A
154.70
154.70
mm
B
5.20
5.20
mm
BNDL
Loom Ø
mm
Enter value for BNDL
Loom Ø
mm
cm
inch
ft
確定
BNDLX
Loom Ø
[1.5:35]
[1.5:35]
mm
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
確定
BLX
Hole size
[6.5:6.7]
[6.5:6.7]
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
確定
BDX
Thickness
[0.6:2]
[0.6:2]
mm
CNSMASSEXACT
Net weight
1.35
1.35
g
CNSMATNO
Material code
PLASTICS
CNSMAT
Material
PA 66
PA 66
FARBE
Color
S
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求