目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 270077160 / SCHLAUCHSCHELLE FI 19,0 MM VZ
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A12 Y-Clamp
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a12_y-schelle/a12_02.prj},{NB=IMS 270077160 SCHLAUCHSCHELLE FI 19,0 MM VZ(18.3)},{CNSORDERNO=270077160},{ARTCODE=SCHLAUCHSCHELLE FI 19,0 MM VZ},{A=18.30},{AX=[18.30:20.20]},{B=12.00},{C=-},{D=-},{S=1.30},{CNSMASSEXACT=6.83},{CNSMATNO=M},{CNSOBFL=VZ},{CNSORDERNOOLD=27077160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A12.02 - Hose clamp
Bill of material
IMS 270077160 / SCHLAUCHSCHELLE FI 19,0 MM VZ
CNSORDERNO
Art.-Nr.
270077160
270077160
ARTCODE
Artikel code
SCHLAUCHSCHELLE Ø 19,0 MM VZ
SCHLAUCHSCHELLE Ø 19,0 MM VZ
A
mm
Enter value for A
mm
cm
inch
ft
確定
AX
[18.30:20.20]
[18.30:20.20]
mm
B
12.00
12.00
mm
S
1.30
1.30
mm
CNSMASSEXACT
Nettogewicht
6.83
6.83
g
CNSMATNO
Werkstoffnummer
M
CNSOBFL
Oberfläche
ZINC-PLATED
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求