目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 35000810A / ROSETTE PLASTIC FOR SCREW Ø 4,6 MM BLACK
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D19 Rosette
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d19_rosette/d19_03_form_6.prj},{NB=IMS 35000810AROSETTE PLASTIC FOR SCREW Ø 4,6 MM BLACK},{CNSORDERNO=35000810A},{FORM=form_6.jpg},{ARTCODE=ROSETTE KUNSTSTOFF PA66 SCHWARZ},{A=4.60},{B=12.80},{C=8.60},{D=2.70},{E=90},{CNSMASSEXACT=0.19},{CNSMATNO=Kunstoff},{CNSMAT=PA 668},{FARBE=S},{V=4},{CNSORDERNOOLD=3500810A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D19.03 Form 6 - Rosette plastic
Bill of material
IMS 35000810A / ROSETTE PLASTIC FOR SCREW Ø 4,6 MM BLACK
CNSORDERNO
Art.-Nr.
35000810A
35000810A
FORM
Form
ARTCODE
Artikel code
ROSETTE PLASTIC FOR SCREW Ø 4,6 MM BLACK
ROSETTE PLASTIC FOR SCREW Ø 4,6 MM BLACK
A
4.60
4.60
mm
B
12.80
12.80
mm
C
8.60
8.60
mm
D
2.70
2.70
mm
E
90
°
CNSMASSEXACT
Net weight
0.19
0.19
g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 668
FARBE
Color
S
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求