Angle Connector Clamp WS-B40-B40-1-8
Inocon
1 Connecting
1B Tube clamps
WS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ws/ws.prj},{NB=Eck-Klemmverbinder WS-B40-B40-1-8},{PARTNUMBER=WS-B40-B40-1-8},{RGB=0.75, 0.75, 0.75},{D1=B40},{D2=B40},{D1X=40},{D2X=40},{D3=65},{D3X=65},{D4=M10},{L1=206.0},{L2=135.5},{L3=77.5},{M=103},{Z=M10-50},{L4=-},{OB=blank},{MAT=Aluminium},{WEIGHT=1.6030},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Inocon
Description
WS - Angle Connector Clamps, Aluminum, with screw, steel zinc plated
Bill of material
Angle Connector Clamp WS-B40-B40-1-8
PARTNUMBER
INOCON PARTNUMBER
WS-B40-B40-1-8
WS-B40-B40-1-8
D1
Bore
B40
B40
D2
Bore
B40
B40
D3
65
65
mm
D4
M10
M10
L1
206.0
206.0
mm
L2
135.5
135.5
mm
L3
77.5
77.5
mm
M
103
103
mm
Z
Screw locations
M10-50
M10-50
L4
Clamping lever
-
-
mm
OB
Finish
blank
blank
WEIGHT
Weight
1.6030
1.6030
kg
CTN
Customs Tariff Number
76090000
76090000
ROHS
YES
INFOIN
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求