Linear actuator VES-40-170-R1-ST
Inocon
2 Positioning
2A Single tube linear units
VES
Powered by
CAD模型選擇
{inocon/2_positionieren/2a_einrohr_verstelle_inheiten/ves/gn_291_r1_asm.prj},{NB=Lineareinheit VES-40-170-R1-ST (0)},{PARTNUMBER=VES-40-170-R1-ST},{D1=40},{D1X=39.7},{L1=170},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0},{FORM=R1},{SV=Stahl.verchromt},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5},{KDM3=4.019},{L22=235},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{R=0.500},{H=4.000},{T4=2.500},{L5=4.000},{D44=7.000},{D11=21.000},{PPATH=gn_291_r1_sbl.prj},{WEIGHT=1.9790},{CTN=84879059},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
Inocon
Description
VES - Linear actuators, Type R1, Right hand thread, shaft journal at one end
Bill of material
Linear actuator VES-40-170-R1-ST
PARTNUMBER
INOCON PARTNUMBER
VES-40-170-R1-ST
VES-40-170-R1-ST
D1
40
40
mm
L1
Stroke (standard lengths)
170
170
mm
L1MAX
max. travel
1570
1570
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
D2
f7
12
12
mm
D3
Thread
M5
M5
L2
Overall length
405
405
mm
L3
117.5
117.5
mm
L4
17
17
mm
M1
42
42
mm
M2
54
54
mm
PF
Shaft key spring DIN 6885
A4x4x12
A4x4x12
WEIGHT
Weight
1.9790
1.9790
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOIN
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求