Angle Linear Actuator Connector TE.E-G30-B30-B-4
Inocon
2 Positioning
2B Linear unit connectors
TE.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/te_e/gn192_15_b.prj},{NB=Edelstahl-Winkel-Verfahrschlitten TE.E-G30-B30-B-4},{PARTNUMBER=TE.E-G30-B30-B-4},{D1=G30},{D2=B30},{B=22},{D3=M4},{K1=37},{K2=42},{L1=96.0},{L2=35.0},{M=60},{Z1=M8},{Z2=M8},{L3Z1=63 | 78},{L3Z2=63 | 78},{WEIGHT=0.3200},{CTN=73072210},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Inocon
Description
TE.E - Stainless Steel-Angle Linear Actuator Connectors, with screw, stainless steel, Type B, with seals
Bill of material
Angle Linear Actuator Connector TE.E-G30-B30-B-4
PARTNUMBER
INOCON PARTNUMBER
TE.E-G30-B30-B-4
TE.E-G30-B30-B-4
D1
Bore (with slide insert)
G30
G30
D2
Bore (without slide insert)
B30
B30
B
22
22
mm
D3
Mounting screws on the follower
M4
M4
K1
Clamping lenght
37
37
mm
K2
Clamping lenght
42
42
mm
L1
96.0
96.0
mm
L2
35.0
35.0
mm
M
60
60
mm
Z1
Screw location
M8
M8
Z2
Screw location
M8
M8
L3Z1
Clamping lever for Z1
63 | 78
63 | 78
L3Z2
Clamping lever for Z2
63 | 78
63 | 78
WEIGHT
Weight
0.3200
0.3200
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOIN
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求