SA CGS3-80
IPR
Grippers
Accessories Gripper
Dust covers
Powered by
CAD模型選擇
{ipr/greifer/zubehoer_greifer_allgemein/staubabdeckungen/cgs3_transparent_asmtab.prj},{NB=SA CGS3-80},{ARTNR=150001282},{TYP=SA CGS3-80},{MAT=Aluminium},{M=0.124},{LI=1x Staubabdeckung, Befestigungsmaterial},{A=58.50},{B=7.0},{C=5.5},{DS=61.8 / 53.8},{DF=57.8 / 53.8},{E=25.0},{F=19.5},{G=31.0},{H=6.5},{I=22.5},{J=47.5},{K=3.0},{L=1.9},{M1=M5},{N=18.1},{TYPVER=SA},{VER=4},{AB=ASGZ-80-SD},{ABVERS=SD},{EH=5.0},{HUB=0.0},{HPB=8.0},{GA=1010},{GI=1080},{MINF=-},{MFL=110.0},{WHG=0.01},{OZ=0.05},{SZ=0.05},{LV=0.35},{MAXSD=1},{MF=0.6},{MX=55},{MY=82},{MZ=57},{MZD=1550},{MINBD=3},{MAXBD=8},{BT=-5 … +80},{PPATH=../../zentrischgreifer/3_backen_zentrischgreifer/cgs3/parts/cgs3_transparent_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
IPR
Description
CGS3-SA - Dust cover
Bill of material
SA CGS3-80
ARTNR
Part-No.
150001282
150001282
TYP
Type
SA CGS3-80
SA CGS3-80
MAT
Material
Aluminum
M
Weight
0.124
0.124
kg
LI
Scope of delivery
1x dust cover, mounting material
A
Abstand Mittelpunkt zu Außenkante Endblock
58.50
58.50
B
Depth end block
7.0
7.0
C
Height structure dust cover
5.5
5.5
DS
Abstand Mittelachse zu Außenkante Abdeckung Führung - Standardversionen (offen/geschlossen)
61.8 / 53.8
61.8 / 53.8
DF
Abstand Mittelachse zu Außenkante Abdeckung Führung - Federversionen (offen/geschlossen)
57.8 / 53.8
57.8 / 53.8
E
Width end block
25.0
25.0
F
Width gripper jaw cover
19.5
19.5
G
Length gripper jaw cover
31.0
31.0
H
Radius corner gripper jaw cover
6.5
6.5
I
Width guide cover
22.5
22.5
J
Length dust cover
47.5
47.5
K
Radius corner guide cover
3.0
3.0
L
Height centerings bushings gripper jaws
1.9
1.9
M1
Mounting thread gripper fingers
M5
M5
N
Depth mounting thread gripper fingers
18.1
18.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求