SCK2015CZ3
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
3 Counter Bore
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/3_counter_bore/sck_cz3_1_asmtab.prj},{NB=SCK2015CZ3},{MAT=Steel,Black},{B=20},{D=46},{L=15},{D1=12.1},{S=6.6},{PCD=34},{S1=10.5},{E=6},{X=14.0},{SMX=C},{C=0.5},{NDM=6},{P=20},{L1=9.930},{L2=0.0},{L3=9},{KDM=4.773},{PPATH=assemblies/sck_cz3_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCK- Black,(Steel S45C)
Bill of material
SCK2015CZ3
MAT
Material
Steel,Black
B
Inner diameter
20
20
mm
D
Outer diameter
46
46
mm
L
Length
15
15
mm
D1
d diameter
12.1
12.1
mm
S
Diameter
6.6
6.6
mm
PCD
34
34
mm
S1
10.5
10.5
mm
E
6
6
mm
M
Set screw
M6x20
M6x20
X
14.0
14.0
mm
ORDERNUMBER
Order number
SCK2015CZ3
SCK2015CZ3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求