SCK2015SN3S
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
3-Tap type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_tap_hole_type/3_tap_type/sck_sn3s_3_tap_asmtab.prj},{NB=SCK2015SN3S},{MAT=Stainless,SUS304},{B=20},{L=15},{D=46},{M1=M6xP1.0},{PCD=34},{D1=12.1},{X=14.5},{F=53.9},{COL=S},{SMX=SN3},{C=0.5},{NDM=6},{KDM=4.773},{P=32},{L1=18.930},{L2=0.0},{L3=18},{PPATH=assemblies/kc_ntwcl_3_tap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCK- With clamp lever SUS304,(Stainless)
Bill of material
SCK2015SN3S
MAT
Material
Stainless,SUS304
B
Inner diameter
20
20
mm
L
Length
15
15
mm
D
Outer diameter
46
46
mm
M1
Thread
M6xP1.0
M6xP1.0
PCD
P.C.D
34
34
mm
D1
d diameter
12.1
12.1
mm
X
14.5
14.5
mm
F
53.9
53.9
mm
M
Set screw
M6x32
M6x32
COL
Color of Lever
Silver
Black
Orange
Silver
Black
Orange
ORDERNUMBER
Order number
SCK2015SN3S
SCK2015SN3S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求