目錄: IWB INDUSTRIETECHNIK
Created: 15.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
IWB INDUSTRIETECHNIK
MT-H10-0200-0050-AZR-D0-24-50-V0.1-PU
IWB INDUSTRIETECHNIK
Powered by
CAD模型選擇
{iwb/h10_asmtab.prj},{NB=MT-H10-0200-0050-AZR-D0-24-50-V0.1-PU},{TYPE=MT-H10},{L=200},{B=50},{SG=},{HSG=0},{TSG=},{CAL=0},{DP=Z},{RD=R},{DT=D},{PD=0},{MT=24},{FH=50},{S=0.1},{BT=PU},{FC=},{PC=},{MPS=},{FR=},{PPATH=minitrans/h10/parts/h10_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IWB INDUSTRIETECHNIK
Description
MINITRANS® H10
Bill of material
MT-H10-0200-0050-AZR-D0-24-50-V0.1-PU
TYPE
type
MT-H10
L
axial distance
mm
Enter value for L
axial distance
mm
cm
inch
ft
確定
B
belt width
mm
Enter value for B
belt width
mm
cm
inch
ft
確定
SG
side guide
No
right
left
both side
No
right
left
both side
HSG
height of side guide
0.000
0.000
TSG
type side guide
-
-
CAL
clear width adjustable lateral guides (Not shown in the model. For further information please contact IWB)
0.000
0.000
DP
drive position
pulling
sliding
pulling
sliding
RD
in the direction
right
left
right
left
DT
drive type
direct drive
toothed belt drive
direct drive
toothed belt drive
PD
position of drive
0
90
180
270
0
90
180
270
°
MT
motor type
24 VDC
other
24 VDC
other
FH
frequency
50
60
DC
50
60
DC
Hz
S
speed
m/min
BT
belt type
PU
PVC
other
PU
PVC
other
FC
frequency converter
No
No
PC
IP protection class
-
-
MPS
motor protection switch
No
Yes
No
Yes
FR
frame
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求