M32M25/6/OM
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Reduction metric with O-ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/reduktion_metr_o_ring/reduktion_metr_o_ring.prj},{NB=M32M25/6/OM},{ARTNR=M32M25/6/OM},{NDM=32.000},{NDM2=25.000},{L=8},{SW1=34},{SWX=34},{EK=36},{H=11},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=8},{L1=6.000},{H1=30.000},{X1=4.050},{X2=16.250},{R2=1.250},{R3=18.000},{EF003719=25},{EF003720=32},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M32M25/6/OM},{A=M32x1.5},{B=M25x1.5},{STGEW=30.6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATO=NBR},{IP68=max. IP68},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=5d20bc40-9169-490c-96dc-e5239ead668d},{MANUID=M32M25/6/OM},{DESCSHORT=MS-REDUKTION M32/M25 X1,5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Jacob
Description
MxxMxx/6/OM - Reduction metric with O-ring
Bill of material
M32M25/6/OM
ARTNR
Article No.
M32M25/6/OM
M32M25/6/OM
A
Thread
M32x1.5
M32x1.5
mm
B
Thread
M25x1.5
M25x1.5
mm
L
Length of Thread
8
8
mm
SW1
Wrench size
34
34
mm
EK
across corners
36
36
mm
H
Height
11
11
mm
STGEW
Unit weight
30.6
30.6
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
50
PCS
IP68
Protection grade
max. IP68
EN 60529
TEMPV
Temperature range
-40
°C
TEMPH
Temperature range
100
°C
SCIP
SCIP Nummer
5d20bc40-9169-490c-96dc-e5239ead668d
5d20bc40-9169-490c-96dc-e5239ead668d
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求