目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
FNTF-2342
Jtekt North America
Needle Roller Bearings
Thrust Bearings, Assemblies, Washers
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/thrust_bearings_assemblies_washers/fntf.prj},{NB=FNTF-2342},{DESIGNATION=FNTF-2342},{SHAFT=23},{DDMM=23},{DCMM=42},{B1MM=2.85},{CRKN=18.0},{CRLBF=4050},{COKN=75.3},{COLBF=16900},{NG=9700},{HPHMM=42},{SCHMM=21.5},{SPSMM=23},{HCSMM=43.5},{EBMM=41},{EAMM=27},{WEIGHT=0.014},{B2MM=3.45},{B3MM=3.3},{RMM=1.2},{RTMM=0.8},{DC2MM=41.5},{DC3MM=26.0},{BD=FNT-2542},{Z=29},{DC1MM=25},{DC1INCH=0.9843},{DC22MM=0.00},{DC22INCH=0.000},{DWMM=2},{DWINCH=0.0787},{EA1MM=40.2},{EA1INCH=1.583},{EB1MM=27.0},{EB1INCH=1.063},{DHMM=6.200},{DHINCH=0.244},{DRMM=0.500},{DRINCH=0.020},{CWMM=1.850},{CWINCH=0.073},{FOMM=0.93},{FOINCH=0.036},{SRMM=0.150},{SRINCH=0.006},{SWMM=1.800},{SWINCH=0.071},{RSMM=0.500},{RSINCH=0.020},{TMM=0.394},{TINCH=0.016},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Jtekt North America
Description
FNTF - Metric Series - Thrust Bearings Assemblies Washers
Bill of material
FNTF-2342
DESIGNATION
Assembly Designation
FNTF-2342
FNTF-2342
SHAFT
Shaft Dia.
23
23
mm
DD
d - Inside Diameter
23 / 0.906
23 / 0.906
mm/INCH
DC
Dc - Outer Diameter
42 / 1.654
42 / 1.654
mm/INCH
B1
B1 - Width
2.85 / 0.112
2.85 / 0.112
mm/INCH
CR
C - Dynamic Load Rating
18.0 / 4050
18.0 / 4050
kN/lbf
CO
C0 - Static Load Rating
75.3 / 16900
75.3 / 16900
kN/lbf
NG
Speed Ratings
9700
9700
r/min
HPH
Hp - Housing Piloting
42 / 1.654
42 / 1.654
mm/INCH
SCH
Sc - Housing Piloting
21.5 / 0.846
21.5 / 0.846
mm/INCH
SPS
Sp - Shaft Piloting
23 / 0.906
23 / 0.906
mm/INCH
HCS
Hc - Shaft Piloting
43.5 / 1.713
43.5 / 1.713
mm/INCH
EB
Eb - Raceway Contact
41 / 1.614
41 / 1.614
mm/INCH
EA
Ea - Raceway Contact
27 / 1.063
27 / 1.063
mm/INCH
WEIGHT
Approx. Wt.
0.014
0.014
kg/lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FNTKF - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
Cylindrical Roller thrust bearings and cage assemblies
JTEKT Corporation(Koyo)
16.01.2019
TRA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
FNT - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
BGS_BGN_washer_001 - Bearing washers for cylindrical and needle roller thru...
SKF
21.11.2022
NTA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
TB - Axial thrust bearing - For axial loads
HPC
17.02.2022
NTH - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
FNTK - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
TB8 - Cylindrical roller thrust bearings - thrust bearing for high axial lo...
HPC
17.02.2022
B5 - Thrust Bearings - 410 Stainless Steel or C1075 Carbon Steel
WMBerg
06.06.2023
Spherical thrust roller bearings
Jtekt North America
13.12.2018
BGN_001 - Needle roller thrust bearings
SKF
21.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求