目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UCHA207J
Jtekt North America
Rolling Bearing Units
Cast Iron Series
Hanger Unit
Powered by
CAD模型選擇
{jtekt/nippon_pb/cast_iron_series/hanger_unit/with_setscrew_asmtab.prj},{NB=UCHA207J},{SDD=35 / Normal-duty(2)},{SD=35},{A=},{GN=},{PPATH=assemblies/with_setscrew_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Jtekt North America
Description
with Setscrew
Bill of material
UCHA207J
DESIGNATION
Bearing Unit Designation
UCHA207J
UCHA207J
SDD
Shaft Dia. (mm) / Duty
35 / Normal-duty(2)
35 / Normal-duty(2)
SD
SD - Shaft Dia.
35
35
mm
D
Duty
Normal-duty(2)
A
Application
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
GN
Grease Nipple
Yes
No
Yes
No
TOGN
Type of Grease Nipple
A-1/4-28UNF
A-1/4-28UNF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求