目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS11-85x125
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_11_asmtab.prj},{NB=KBS11-85x125},{D=85},{DD=125},{T=15400},{L=88},{L1=70},{L2=78},{PW=215},{PN=115},{NSZ=12},{SZ=M10x60},{TASZ=83},{CNSMASSEXACT=3.25},{CNSSTDDTIME=from stock},{VERS=17},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_11_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_11_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_11/kbs_11_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBS 11 - Locking Device
Bill of material
KBS11-85x125
D
Inner Diameter
85
85
mm
DD
Outer Diameter
125
125
mm
T
Torque
15400
15400
Nm
L
Length
88
88
mm
L1
Length
70
70
mm
L2
Length
78
78
mm
PW
Surface Pressure on Shaft
215
215
N/mm²
PN
Surface Pressure on Hub
115
115
N/mm²
NSZ
Piece
12
12
SZ
Screw (ISO 4762)
M10x60
M10x60
TASZ
Tightening Torque
83
83
Nm
CNSMASSEXACT
Mass
3.25
3.25
kg
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求