目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB4K-200-60-16-16
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb4k.prj},{NB=KB4K-200-60-16-16},{SIZE=200},{T=200},{L=60},{A=66},{N=1},{D1=16.00},{D1MIN=16},{D2=16.00},{D2MIN=16},{H=23},{C=8.6},{E=23.0},{F=M8},{TA=40},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb4k_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb4k_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=8.000},{LX=60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4K - Bellows Coupling with Collet Clamps
Bill of material
KB4K-200-60-16-16
SIZE
Size
200
200
T
Torque
200
200
Nm
L
Length (±2)
60
60
mm
A
Outer Diameter
66
66
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway D1
with Keyway D1
with Keyway D2
with Keyway D2
Keyway both sides
Keyway both sides
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
確定
H
Thread Distance
23
23
mm
C
Thread Distance front side
8.6
8.6
mm
E
Hub Length
23.0
23.0
mm
F
Screw (ISO 4762)
M8
M8
TA
Tightening Torque
40
40
Nm
CNSMASSEXACT
Mass
0.38
0.38
kg
J
Moment of Inertia
0.28
0.28
g*cm^2
CT
Torsional Spring Stiffness CT
40
40
Nm/rad
CR
Radial Spring Stiffness
12442
12442
N/mm
CA
Axial Spring Stiffness
287
287
N/mm
KR
Misalignment radial max.
1.00
1.00
mm/m
KA
Misalignment axial max.
1.0
1.0
mm
KW
Misalignment angular max.
0.5
0.5
°
RPM
Speed max.
8700
8700
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求