目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1321.3 - 8 x 71/Typ02 x 2.5 x 0 x 0 x 10 x 0
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1321_p3_c.prj},{NB=1321.3 - 8 x 71/Typ02 x 2.5 x 2 x 0 x 10 x 0},{IDNR=},{DD2=11},{RR=0.3},{H=5},{DD1=8},{L1=71},{AA=2.50},{AAX=[2.50:7.99]},{BB=2.00},{BBMIN=2.0},{BBB=1},{R=0.000},{G=7.9},{L2=10},{L2X=10,13,19},{TYP=02},{ALPHA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Kern
Description
1321.3 C - Stepped punches, shapes
Bill of material
1321.3 - 8 x 71/Typ02 x 2.5 x 0 x 0 x 10 x 0
DD2
Diameter=d2
11
11
mm
RR
r
0.3
0.3
mm
H
5
5
mm
DD1
Diameter=d1
8
8
mm
L1
Length
71
80
90
100
120
71
80
90
100
120
mm
AA
Height - Diameter a
mm
Enter value for AA
Height - Diameter a
mm
cm
inch
ft
確定
BB
Width=b
mm
Enter value for BB
Width=b
mm
cm
inch
ft
確定
R
Rounding
0.000
0.000
mm
G
G max
7.9
7.9
mm
L2
Length
10
13
19
10
13
19
mm
TYP
Typ
02
03
04
05
06
07
02
03
04
05
06
07
ALPHA
Alpha
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求