目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1331.3 - 10 x 71/Typ02 x 4 x 0 x 0 x 10 x 0
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1331_p3_c.prj},{NB=1331.3 - 10 x 71/Typ02 x 4 x 4 x0 x 10 x 0},{IDNR=},{DD2=13},{RR=0.3},{DD1=10},{L1=71},{L1X=71,80,90,100,120},{AA=4.00},{AAX=[4.00:9.99]},{BB=4.00},{BBMIN=4.00},{BBB=2.000},{R=0.000},{G=9.9},{L2=10},{L2X=10,13,19},{TYP=02},{ALPHA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Kern
Description
1331.3 C - Stepped punches witk ejector pin, shapes
Bill of material
1331.3 - 10 x 71/Typ02 x 4 x 0 x 0 x 10 x 0
DD2
Diameter=d2
13
13
mm
RR
r
0.3
0.3
mm
DD1
Diameter=d1
10
10
mm
L1
Length
71
80
90
100
71
80
90
100
mm
AA
Height - Diameter a
mm
Enter value for AA
Height - Diameter a
mm
cm
inch
ft
確定
BB
Width=b
4.00
4.00
mm
R
Rounding
0.000
0.000
mm
G
G max
9.9
9.9
mm
L2
Length
10
13
19
10
13
19
mm
TYP
Typ
02
03
04
05
06
07
02
03
04
05
06
07
ALPHA
Alpha
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求