目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1341 - 16 x 20 x Typ02 x 6 x 0 x 0 x 0
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1341_c.prj},{NB=1341 - 16 x 20 x Typ02 x 6 x 2.4 x 0 x 0},{IDNR=},{L=5},{DD3=19},{DD4=9.5},{DD2=16},{L1=20},{L1X=20,25,32},{AA=6.000},{AAX=[6.0:9.0]},{BB=2.40},{BBMIN=2.4},{TYP=02},{TYPX='02','03','04','05','06','07'},{ALPHA=0},{G=9.0},{R=0.0000},{RR=0.400},{BBB=1.20},{RMINTYP04=0.165}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Kern
Description
1341 C - Matrixes with shoulder, shapes
Bill of material
1341 - 16 x 20 x Typ02 x 6 x 0 x 0 x 0
L
5
5
mm
DD3
Diameter=d3
19
19
mm
DD4
Diameter=d4
9.5
9.5
mm
DD2
Diameter=d2
16
16
mm
L1
Length
20
25
32
20
25
32
mm
AA
Height - Diameter a
mm
Enter value for AA
Height - Diameter a
mm
cm
inch
ft
確定
BB
Width=b
mm
Enter value for BB
Width=b
mm
cm
inch
ft
確定
TYP
Typ
02
03
04
05
06
07
02
03
04
05
06
07
ALPHA
Alpha
°
G
G max
9.0
9.0
mm
R
Rounding
0.0000
0.0000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求