目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1351 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1351_b.prj},{NB=1351 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0},{IDNR=},{DD5=8},{DD1=13},{L1=63},{AA=5.00},{AAX=[5.00:12.99]},{L2=10},{L2X=10,13,19},{TYP=01},{ALPHA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Kern
Description
1351 B - Ball lock stepped punches - light duty, shapes
Bill of material
1351 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0
DD5
Diameter=d5
8
8
mm
DD1
Diameter=d1
13
13
mm
L1
Length
63
71
80
90
100
125
63
71
80
90
100
125
mm
AA
Height - Diameter a
mm
Enter value for AA
Height - Diameter a
mm
cm
inch
ft
確定
L2
Length
10
13
19
10
13
19
mm
TYP
Typ
01
ALPHA
Alpha
0
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求