目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1363 - 13 x 71/5 x 10
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1363.prj},{NB=1363 - 13 x 71/5 x 10},{IDNR=},{DD5=12},{DD1=13},{L1=71},{L1X=71,80,90,100,110,125},{DD3=5.00},{DD3X=[5.00:12.99]},{L2=10},{L2X=10,13,19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Kern
Description
1363 - Ball lock pilots with tapered tip - heavy duty (for greater movements)
Bill of material
1363 - 13 x 71/5 x 10
DD5
Diameter=d5
12
12
mm
DD1
Diameter=d1
13
13
mm
L1
Length
71
80
90
100
71
80
90
100
mm
DD3
Diameter=d3
mm
Enter value for DD3
Diameter=d3
mm
cm
inch
ft
確定
L2
Length
10
13
19
10
13
19
N
4
4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求