目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
E-ISO 1210 - 30 x 315
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1210_e_iso.prj},{NB=E-ISO 1210 - 30 x 315},{IDNR=},{L2=37},{MM=M8},{MMX=8.000},{DD5=63.7},{DD4=51},{DD2=40},{DD1=30},{DD1X=30,32},{L1=315}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 131
HELP_VARIABLE
Company
Kern
Description
1210 E-ISO - Demountable guide pillars
Bill of material
E-ISO 1210 - 30 x 315
L2
37
37
mm
MM
m
M8
M8
DD5
d5
63.7
63.7
mm
DD4
d4
51
51
mm
DD2
d2
40
40
mm
DD1
d1
30
30
mm
L1
315
315
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求