目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2508 - 9 x M14x1.5
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2508.prj},{NB=2508 - 9 x M14x1.5},{DD1=17},{DD3=6},{L1=48},{SW=14},{DD5=9},{DD6=M14x1.5},{M=14.000},{P=1.000},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Kern
Description
2508 - Quick-release couplings
Bill of material
2508 - 9 x M14x1.5
DD1
d1
17
mm
DD3
d3
6
mm
L1
48
mm
SW
14
14
mm
DD5
d5
9
mm
DD6
d6
M14x1.5
M14x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求