Einbaufertige Schiebehülse ES, Profil DIN ISO 14 KETTEN FUCHS Artikel-Nr. ES-21
Ketten Fuchs
Schiebehülsen
Powered by
CAD模型選擇
{ketten_fuchs/schiebehuelsen/einbaufertig_schieb_es.prj},{NB=Einbaufertige Schiebehuelse ES, Profil DIN ISO 14 ES-21},{IDNR=},{CNSORDERNO=ES-21},{AN=6},{D=62},{D1=34},{L=50},{L1=10},{SD=35},{T=3.5},{LK=48},{B=6.4},{SD1=21},{K=5.0},{CNSMASSEXACT=0.35},{DX=25.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Ketten Fuchs
Description
Einbaufertige Schiebehülse ( ES ) - aus Stahl, Profil DIN ISO 14
Bill of material
Einbaufertige Schiebehülse ES, Profil DIN ISO 14 KETTEN FUCHS Artikel-Nr. ES-21
CNSORDERNO
Bestellnummer
ES-21
ES-21
AN
Anzahl Nuten
6
6
D
Abmessungen
62
62
mm
D1
Abmessungen
34
34
mm
L
Abmessungen
50
50
mm
L1
Abmessungen
10
10
mm
SD
Abmessungen
35
35
mm
T
Abmessungen
3.5
3.5
mm
LK
Abmessungen
48
48
mm
B
Abmessungen
6.4
6.4
mm
SD1
Abmessungen
21
21
mm
K
Abmessungen
5.0
5.0
mm
CNSMASSEXACT
Gewicht
0.35
0.35
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel, Thin Face Spur Gears (SSAY)
KHK KOHARA GEAR
12.04.2024
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
Ground Spiral Miter Gears (MMSG)
KHK KOHARA GEAR
12.04.2024
Miter Gears (SM)
KHK KOHARA GEAR
12.04.2024
Heat Treated Racks (KRF-H)
KHK KOHARA GEAR
12.04.2024
Helical Racks (SRH)
KHK KOHARA GEAR
12.04.2024
Round Racks (SROS)
KHK KOHARA GEAR
12.04.2024
Plastic Spur with Steel Core (NSU)
KHK KOHARA GEAR
12.04.2024
Timing - Polyurethane timing belt, continuous, metric pitch, T profile
Ketten Fuchs
22.11.2013
Racks for timing belt - Racks for belts, T Series
Ketten Fuchs
22.11.2013
Brass Racks (BSR)
KHK KOHARA GEAR
12.04.2024
Racks (SR)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Round Racks (SURO)
KHK KOHARA GEAR
12.04.2024
Idler Sprockets - Chain idler wheels, complete with INA bearings or standar...
Ketten Fuchs
08.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求