SBY8-1545
KHK KOHARA GEAR
Bevel Gears
Powered by
CAD模型選擇
{khk/bevel_gears/bevel_gears_sby_asmtab.prj},{NB=SBY8-1545(On)},{CN=SBY8-1545},{COMBINATION=1},{M=8},{Z=15},{A=30},{B=100},{C=120},{D=141.39},{E=230},{F=99.93},{G=53.56},{H=46.67},{I=93},{J=50},{K=61.77},{L=22.28},{S=B3},{PN=SBY8-4515},{WMF=B3010.WMF},{X=1},{Y=1},{R=0.0},{H1=0.00},{TDM=0},{TS=0},{TS1=0},{TS2=0.00},{VERS=2},{PPATH=bevel_gears_sby_asmtpl.prj},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Bevel Gears (SBY)
Bill of material
SBY8-1545
CN
Catalog No.
SBY8-1545
SBY8-1545
COMBINATION
Combination
Single
Combination
Single
Combination
M
Module
8
8
mm
Z
Number of teeth
15
15
A
Bore
30
30
mm
B
Hub diameter
100
100
mm
C
Pitch diameter
120
120
mm
D
Outside diameter
141.39
141.39
mm
E
Mounting distance
230
230
mm
F
Total length
99.93
99.93
mm
G
Crown to back length
53.56
53.56
mm
H
Hub width
46.67
46.67
mm
I
Length of bore
93
93
mm
J
Face width
50
50
mm
K
Holding surface diameter
61.77
61.77
mm
L
Face angle
22.28
22.28
°
S
Shape
B3
B3
PN
Partner name
SBY8-4515
SBY8-4515
TOOTH
Tooth on/off
On
Off
On
Off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求