SMS2.5-25R
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/spiral_miter_gears_sms_asmtab.prj},{NB=SMS2.5-25R(On)},{CN=SMS2.5-25R},{COMBINATION=1},{DS=R},{M=2.5},{Z=25},{A=16},{B=50},{C=63},{D=65.54},{E=50},{F=30.24},{G=20.27},{H=13},{I=26},{J=15},{K=34.57},{L=48.43},{S=B3},{PN=SMS2.5-25L},{WMF=B3003.WMF},{PPATH=spiral_miter_gears_sms_asmtpl.prj},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 54
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Spiral Miter Gears (SMS)
Bill of material
SMS2.5-25R
CN
Catalog No.
SMS2.5-25R
SMS2.5-25R
COMBINATION
Combination
Single
Combination
Single
Combination
DS
Direction of Spiral
R
R
M
Module
2.5
2.5
mm
Z
Number of teeth
25
25
A
Bore
16
16
mm
B
Hub diameter
50
50
mm
C
Pitch diameter
63
63
mm
D
Outside diameter
65.54
65.54
mm
E
Mounting distance
50
50
mm
F
Total length
30.24
30.24
mm
G
Crown to back length
20.27
20.27
mm
H
Hub width
13
13
mm
I
Length of bore
26
26
mm
J
Face width
15
15
mm
K
Holding surface diameter
34.57
34.57
mm
L
Face angle
48.43
48.43
°
S
Shape
B3
PN
Partner name
SMS2.5-25L
SMS2.5-25L
TOOTH
Tooth on/off
On
Off
On
Off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求