KRGFD2-1000J
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/krgfd_j.prj},{NB=KRGFD2-1000J_On},{CN=KRGFD2-1000J},{M=2},{ENT=160},{S=RD},{A=1005.31},{B=20},{C=25},{D=23.00},{E=10},{F=52.65},{G=180},{NMH=6},{MSS=M6},{H=7.0},{I=11.0},{J=7.0},{MX=2.0000},{CP=15},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
KRGFD-J
Bill of material
KRGFD2-1000J
CN
Catalog No.
KRGFD2-1000J
KRGFD2-1000J
M
Module
2
2
ENT
Number of teeth
160
160
S
Shape
RD
A
Total length
1005.31
1005.31
mm
B
Face width
20
20
mm
C
Height
25
25
mm
D
Height to pitch line
23.00
23.00
mm
E
Mounting hole dimensions
10
10
mm
F
Mounting hole dimensions
52.65
52.65
mm
G
Mounting hole dimensions
180
180
mm
NMH
No. of mounting holes
6
6
MSS
Mounting screw size
M6
M6
mm
H
Counterbore depth
7.0
7.0
mm
I
Counterbore diameter
11.0
11.0
mm
J
Counterbore diameter
7.0
7.0
mm
TOOTH
Tooth on/off
On
Off
On
Off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求