SRFD2.5-1000HJ
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/racks_with_bolt_holes_srfd-hj.prj},{NB=SRFD2.5-1000HJ_On},{CN=SRFD2.5-1000HJ},{M=2.5},{A=1005.31},{B=25},{C=30},{D=27.5},{ENT=128},{E=12},{F=52.65},{G=180},{NMH=6},{MSS=M8},{H=8.6},{I=14.0},{J=9},{S=RD},{NDM=9},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Quenching racks (SRFD-HJ)
Bill of material
SRFD2.5-1000HJ
CN
Catalog No.
SRFD2.5-1000HJ
SRFD2.5-1000HJ
M
Module
2.5
2.5
A
Total length
1005.31
1005.31
mm
B
Face width
25
25
mm
C
Height
30
30
mm
D
Height to pitch line
27.5
27.5
mm
ENT
Effective number of teeth
128
128
E
Mounting hole e
12
12
mm
F
Mounting hole f
52.65
52.65
mm
G
Mounting hole g
180
180
mm
NMH
Number of mounting holes
6
6
MSS
Mounting screw size
M8
M8
H
Counterbore h
8.6
8.6
mm
I
Counterbore i
14.0
14.0
mm
J
Counterbore j
9
9
mm
S
Shape
RD
TOOTH
Tooth on/off
On
Off
On
Off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求